Analog Phase Shifter, 6 GHz to 15 GHz, with an Adjustable Phase of 120 Deg. Per Volt and SMA
Product ID:
PE82P2001
Pricing
Quantity | Price |
1-4 | $3,680.00 |
5-9 | $3,532.80 |
10-24 | $3,385.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Phase Adjustment | 120 Deg / Ghz |
Connector In Series | SMA |
Connector In Gender | Female |
Connector In Impedance | 50 Ohm |
Connector Out Series | SMA |
Connector Out Gender | Female |
Maximum Insertion Loss | 10 dB |
Description
Analog Phase Shifter, 6 GHz to 15 GHz, With an Adjustable Phase of 120 Deg. Per GHz and SMA
Pasternack analog phase shifter PE82P2001 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This analog phase shifter is manufactured with SMA connectors and has a phase adjustment of 120 degrees. Our SMA analog phase shifter has a minimum frequency of 6 GHz and a maximum frequency of 15 GHz.
SMA coaxial RF analog phase shifter has a maximum input power of 0 watt . PE82P2001 coaxial SMA analog phase shifter is one of over 40,000 RF components supplied by Pasternack. Our analog phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table