Alligator Clip to Spade Lug Cable 12 Inch Length Using Black Wire
Product ID:
PE9935-12-B
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Alligator |
Connector Gender 1 | Clip |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Series 2 | Spade |
Connector Gender 2 | Lug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
RF Cable Part Number | BK18AWGWire |
RF Cable Type | Black Wire |
Description
Alligator Clip to Spade Lug Cable 12 Inch Length Using Black Wire
Very low frequency equipment test lead cable assembly PE9935-12-B from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a alligator cable connector on side 1. Our alligator test lead assembly has a spade connector on side 2.
Alligator to alligator RF test equipment lead cable is manufactured with clip gender for side 1 and lug for side 2. Alligator clip to spade lug cable test lead for RF is constructed with Black Wire cable and the impedance is . PE9935-12-B Alligator clip to spade lug test equipment lead using Black Wire cable has a 12 inch length.
Pasternack alligator to spade Black Wire very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with alligator to spade connectors and Black Wire cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.