To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Absorptive SPDT Ultra-Wideband SPDT PIN Diode Switch Operating 100 MHz to 50 GHz, Up to 23 dBm, 50 nsec and 2.4mm

Product ID: PE71S1113

Pricing

QuantityPrice
1-4$7,425.00
5-9$7,128.00
10-24$6,831.00
25-99$6,534.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 2.4mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency50 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss7.5 dB
Minimum Isolation40 dB

Description