To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

9 Section Bandpass Filter With 2.92mm Female Connectors Operating From 27.5 GHz to 31 GHz With a 3.5 GHz Passband

Product ID: PE8744
Product discontinued.
Replaced with PE8747.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsVSAT
Connector-In Series2.92mm
Connector-In GenderFemale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Bandpass Min Frequency27.5 GHz
Bandpass Max Frequency31 GHz
RF Filter DesignChebyshev
Maximum Insertion Loss2.5 dB

Description

9 Section Bandpass Filter With 2.92mm Female Connectors Operating From 27.5 GHz to 31 GHz With a 3.5 GHz Passband

VSAT bandpass filter PE8744 from Pasternack is part of our extensive in-stock RF components for sale. Our VSAT band pass filter is manufactured with 2.92mm connectors that are female and in a 9 section design. This 9 section 2.92mm bandpass filter for VSAT has an insertion loss of 2.500 dB and a maximum power of 0 Watts.

Frequency range of this band pass filter is 27.5 GHz to 31 GHz and the passband is 3.5 GHz. PE8744 bandpass filter for VSAT band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 9 section VSAT bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.