80 dB Gain, 15 dBm Psat, 2 GHz to 6 GHz, Limiting Amplifier, -61 to 10 dBm Pin, SMA
Product ID:
PE15A6007
Pricing
Quantity | Price |
1-4 | $1,164.29 |
5-9 | $1,117.72 |
10-24 | $1,071.15 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 11
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain | 80 dB |
Power Output | 15 dBm Psat |
Power Input Min | -61 dBm |
Power Input Max | 10 dBm |
Frequency, Min | 2 GHz |
Frequency, Max | 6 GHz |
Noise Figure, Max | 4 dB |
RF Output VSWR Max | 2:1 |
Connector Series | SMA |
Description
80 dB Gain, 15 dBm Psat, 2 GHz to 6 GHz, Limiting Amplifier, -61 to 10 dBm Pin, SMA
PE15A6007 limiting amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized limiting amplifier uses SMA connectors. This SMA limiting amplifier has a minimum frequency of 2 GHz and maximum frequency of 6 GHz. The minimum gain of this limiting radio frequency amplifier is 80 dB with a minimum saturated output power of 15 dBm Psat.
RF limiting amplifier PE15A6007 is rated at -61 dBm minimum power input and 10 maximum power input. Our limiting radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial limiting amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.