8 Section Bandpass Filter With SMA Female Connectors Operating From 9.9 GHz to 10.8 GHz With a 900 MHz Passband
Product ID:
PE87FL1000
Pricing
Quantity | Price |
1-9 | $735.00 |
10-24 | $705.60 |
25-99 | $676.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector-In Series | SMA |
Connector-In Gender | Female |
Connector-Out Series | SMA |
Connector-Out Gender | Female |
Bandpass Min Frequency | 9.9 GHz |
Bandpass Max Frequency | 10.8 GHz |
RF Filter Design | Combline |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1 dB |
Maximum Power | 2 Watts |
Description
8 Section Bandpass Filter With SMA Female Connectors Operating From 9.9 GHz to 10.8 GHz With a 900 MHz Passband
Bandpass filter PE87FL1000 from Pasternack is part of our extensive in-stock RF components for sale. Our band pass filter is manufactured with SMA connectors that are female and in a 8 section design. This 8 section SMA bandpass filter for has an insertion loss of 1 dB and a maximum power of 2 Watts.
Frequency range of this band pass filter is 9.9 GHz to 10.8 GHz and the passband is 900 MHz. PE87FL1000 bandpass filter for band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 8 section bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.