8 Bit Programmable Phase Shifter, 32 GHz to 37 GHz, 360 Deg Phase Shift, 256 Steps and 2.92mm
Product ID:
PE82P5003
Pricing
Quantity | Price |
1-4 | $5,883.34 |
5-9 | $5,648.01 |
10-24 | $5,412.67 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Connector Out Gender | Female |
Maximum VSWR | 2.3:1 |
Description
8 Bit Programmable Phase Shifter, 32 GHz to 37 GHz, 360 Deg Phase Shift, 256 Steps and SMA
Pasternack 8 bit programmable phase shifter PE82P5003 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 0 degrees. Our SMA 8 bit programmable phase shifter has a minimum frequency of 32 GHz and a maximum frequency of 37 GHz.
SMA coaxial RF 8 bit programmable phase shifter has a maximum input power of 0 watt and a maximum VSWR of 2.3:1. PE82P5003 coaxial SMA 8 bit programmable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our 8 bit programmable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.