To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

75 Ohm Detectors

Pasternack 75 Ohm detectors are active coaxial components that convert RF signal strength into proportional DC voltage at its output, also referred to as “video out”. We carry one type of 75 Ohm detector which is a zero bias Schottky diode detector. 75 Ohm detectors from Pasternack are most commonly used to monitor and measure signal strength from an RF source. Our RF/microwave 75 Ohm detectors are RoHS compliant.


75 Ohm detectors are available with BNC connectors only. Our zero bias 75 Ohm detectors are capable of frequencies ranging from 100 KHz to 1 GHz. These 75 Ohm detectors have a maximum input power rating 20 dBm and an RF signal threshold (tangential sensitivity) of -20 dBm. Pasternack carries one variation of 75 Ohm detectors with a positive output bias.


The Pasternack facility certified to ISO 9001:2015 ships 75 Ohm detectors from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).