To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

75 Ohm DC Bias Attenuators

Our 75 Ohm DC bias attenuators are available with F connectors. RF dB attenuation values for these Pasternack 75 Ohm DC bias attenuators range from 6 dB to 20 dB. The frequency range of our 75 Ohm DC bias attenuators is from 500 MHz to 2 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 75 Ohm DC bias attenuators include male genders and can be bi-directional, depending on the power rating. Our 75 Ohm DC bias attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships 75 Ohm DC bias attenuators the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).