75 Ohm BNC Male to 75 Ohm SMC Plug Right Angle Cable Using 75 Ohm RG179 Coax with HeatShrink
Product ID:
PE34329/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | SMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4604 | RG179B/U | PE4252 | KitBOM Datasheet |
---|
75 Ohm BNC Male to 75 Ohm SMC Plug Right Angle Cable Using 75 Ohm RG179 Coax with HeatShrink
PE34329/HS is a BNC male to SMC plug right angle cable using RG179 coax. This Pasternack BNC male to SMC plug right angle cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMC for connector 2. BNC to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC to plug SMC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE34329/HS BNC male to SMC plug right angle cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table