75 Ohm BNC Male to 75 Ohm 1.0/2.3 Male 12G SDI Cable Using 75 Ohm 4694R-OR Coax
Product ID:
PE3C8743/OR
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications. |
Connector 1 Series | BNC |
Connector 1 Gender | Male |
Connector 1 Polarity | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector 1 Impedance | 75 Ohm |
Connector 2 Series | 1.0/2.3 |
Connector 2 Gender | Male |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector 2 Impedance | 75 Ohm |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Nickel |
RF Cable Part Number | 4694R-OR |
RF Cable Type | Belden 4694R-OR |
RF Cable Impedance | 75 Ohm |
Length, Max | 0 inches |
Description
75 Ohm BNC Male to 75 Ohm 1.0/2.3 Male 12G SDI Cable Using 75 Ohm 4694R-OR Coax
Radio frequency assembly 75 Ohm BNC male to 75 Ohm 1.0/2.3 male 12G SDI cable using 75 Ohm 4694R-OR coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 75 Ohm BNC male to 75 Ohm 1.0/2.3 male 12G SDI cable using 75 Ohm 4694R-OR coax, BNC cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to 1.0/2.3 cable assembly orders will ship same day as well.
Pasternack RF coax 12G SDI cable assembly is built with BNC cable connection on one end and 1.0/2.3 cable connection on the other. Our 12G SDI BNC to 1.0/2.3 cable assemblies have a male gender on end 1 and male on end 2. This BNC to 1.0/2.3 cable is a male to male coax assembly, PE3C8743/OR, can also be known as a 12G SDI BNC plug to 1.0/2.3 plug cable assembly and will be shipped same-day as it is purchased. Typical applications for the assembly include 4K/8K video transmission, broadband and broadcast UHDTV A/V, medical equipment, HD cameras, and many more requiring high-speed video.
BNC plug to 1.0/2.3 plug cable assembly PE3C8743/OR is built with belden 4694R-OR which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to 1.0/2.3 cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 12 GHz maximum frequency BNC male to 1.0/2.3 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. The product features data transfer rates of 12 Gb/s for high resolution uncompressed video signal transmission and compatibility with SMPTE Standard 2082-1, including backwards compatibility with 2081-1. PE3C8743/OR can also be used in the other direction and will be 1.0/2.3 male to BNC male cable assembly if the opposite connectivity is required.
12G SDI BNC plug to 1.0/2.3 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to 1.0/2.3 cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male to 75 Ohm 1.0/2.3 male 12G SDI cable using 75 Ohm 4694R-OR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table