To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

7/16 Unequal Split RF Power Tappers

Pasternack 7/16 unequal split power RF tappers product designs are also known as unequal couplers, power splitters or power dividers, cross band couplers and signal samplers. Many of our 7/16 unequal RF couplers / tappers are RoHS and REACH compliant. These Unequal power tappers from Pasternack are available with a 7/16 DIN connector. Our unequal split 7/16 tappers for RF are manufactured with specifications required for accurate specified values listed for each product.


7/16 Unequal RF tapper products work with high power of up to 300 watts depending on style. Frequency ratings for unequal 7/16 RF tappers are wide band components with a 380 MHz to 6 GHz frequency range, based on model selected. Pasternack 7/16 RF power tappers can be ordered with various directivity (dB) values of 4.8 dB, 6 dB, 7 dB, 8 dB, 9 dB, 10 dB, 11 dB, 12 dB, 13 dB, 16 dB, 20 dB, 30 dB depending on model.


Our manufacturing facility certified to ISO 9001:2015 ships 7/16 broadband unequal RF power tappers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers for Pasternack RF wide band 7/16 tapper / coupler product line. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Coupling (dB)

Phase Difference (Deg)