To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

6 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Rated to 0.5 Watts Up to 110 GHz

Product ID: PE7454-6

Pricing

QuantityPrice
1-4$3,959.01
5-9$3,879.83
10-24$3,800.65
25-99$3,721.47
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq110 GHz
Nominal Attenuation6 dB
VSWR, Max2.5:1
Input Power, Max (CW)0.5 Watts
Body MaterialPassivated Stainless Steel
Connector-In Series1.0mm
Connector-In GenderMale
Connector-Out Series1.0mm
Connector-Out GenderFemale
Max Operating Temperature100 deg C
Min Operating Temperature-55 deg C

Description