6 Watts Low Power Instrumentation Grade WR-42 Waveguide Load 18 GHz to 26.5 GHz
Product ID:
PE-W42TR1001
Pricing
Quantity | Price |
1-4 | $192.86 |
5-9 | $185.15 |
10-24 | $177.43 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 6 Watt |
Waveguide Size | WR-42 |
Minimum Frequency | 18 GHz |
Maximum Frequency | 26.5 GHz |
Impedance | 50 Ohm |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.