23 dBm P1dB, 2 GHz to 6 GHz, Medium Power Broadband Amplifier, 13 dB Gain, 33 dBm IP3, 5.4 dB NF, SMA
Product ID:
PE15A4040
Pricing
Quantity | Price |
1-4 | $600.00 |
5-9 | $576.00 |
10-24 | $552.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Power Output | 23 dBm P1dB |
Frequency, Min | 2 GHz |
Frequency, Max | 6 GHz |
Gain, Min | 12 dB |
Gain, Typical | 13 dB |
3rd Intercept Point | 33 dB |
RF Input VSWR Max | 2:1 |
RF Output VSWR Max | 2:1 |
Connector Series | SMA |
Description
23 dBm P1dB, 2 GHz to 6 GHz, Medium Power Broadband Amplifier, 13 dB Gain, 33 dBm IP3, 5.4 dB NF, SMA
PE15A4040 medium power broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized medium power broadband amplifier uses SMA connectors at 50 Ohm. This SMA broadband amplifier has wide-band capability with a minimum frequency of 2 GHz and maximum frequency of 6 GHz. The minimum gain of this broad-band radio frequency amplifier is 12 dB with a typical gain of 13 dB.
Pasternack broadband amplifier PE15A4040 is rated at 23 dBm P1dB, 2:1 input VSWR maximum and 2:1 output VSWR max. Our broad band radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.