To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

6-6 dBi Omni Antenna 2.4-2.5 GHz, 5.1-5.8 GHz, N Type Female PVC Radome, 1.6:1 Max VSWR, 2 Port

Product ID: PE51OM1010

Pricing

QuantityPrice
1-24$99.58
25-49$94.60
50-99$89.62
100-249$85.64
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical/Horizontal
Minimum Frequency2.4 GHz
Maximum Frequency5.8 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.6:1

Description

Dual Band Omni Antenna 2,400-5,800 MHz N Type Female Connector

Pasternack’s PE51OM1010 is a high performance 5G / LTE outdoor 2 port omni directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 6-6 dBi omni Antenna operates within a range of 2.4 GHz-5.8 GHz and comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, 2 port vertical/horizontal polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight pvc radome is ideally suited for all weather operation. The standard omni directional antenna with band 1 frequency range of 2.4 GHz to 2.5 GHz, gain of 6 , VSWR max of 1.6:1 at F1; and band 2 with a frequency range of 5.1 GHz to 5.8 GHz, gain of 6 and VSWR max of 1.9:1 at F2, eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.

Pasternack's type N connectorized PE51OM1010 antenna has a F1 HPBW Vertical Elevation of 28 Degrees, F2 HPBW Vertical Elevation of 28 Degrees and a HPBW Horizontal Azimuth of 360 Degrees with 100 Watts max input power. The dual band standard omni directional antenna has a type N female standard polarity threaded connector, gain nominal of 6-6 dBi gain and can be used to broadcast cellular LTE signals. The model 2 port PE51OM1010 designed specifically for the outdoors has an operational temperature between -40° to 60° deg C, and can withstand a wind velocity of up to 130 MPH.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 100 Watts. The mounting pole diameter is between 1.6in - 3.5in, and operates on the 2.4 GHz, 5 GHz cellular band. Pasternack’s PE51OM1010 with pvc Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1010 is a omni directional standard series antenna with a dual band type and has a 6-6 dBi gain nominal.

The included mounting bracket and hardware for this dual band omni antenna with pvc radome, makes it very easy to install. The 2 port standard omni directional 2.4 GHz, 5 GHz band antenna with vertical/horizontal polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 6-6 dBi standard omni directional 2.4 GHz-5.8 GHz N Type female connector antennas. Order our LTE outdoor omni directional standard antenna PE51OM1010, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.