To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

Low Loss Flexible PE-P300LL Coax Cable Triple Shielded with Green FEP Jacket

Product ID: PE-P300LL-BULK

Pricing

Quantity (Feet)Price
1-24$37.99
25-49$36.09
50-99$34.19
100-249$32.67
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 66
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NamePE-P300LL
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation83 %
Jacket Diameter0.3 in
Jacket MaterialFEP
No. of Shields3
Attenuation at 1 Ghz.5.1 dB
Power, Max at 1 Ghz.1,700 Watts
Frequency, Max18 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1.5 in
Coax TypeCoax

Description