Medium Power 50 Watts RF Load Up To 3 GHz With N Female Input Square Body Aluminum
Product ID:
PE6233
Pricing
Quantity | Price |
1-9 | $365.99 |
10-24 | $351.35 |
25-99 | $336.71 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.25:1 |
Maximum Power | 50 Watt |
Description
Medium Power 50 Watts RF Load Up To 3 GHz With N Female Input Square Body Aluminum
PE6233 50 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 50 watts N type female load / termination is rated for a maximum frequency of 3 GHz. Our type N female termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6233 50 watts N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 50 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table