To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMB Plug Non-Shorting Dust Cap With 2.5 Inch Chain

Product ID: PE6121

Pricing

QuantityPrice
1-24$35.19
25-49$33.43
50-99$31.67
100-249$30.26
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 67
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMB
Connector GenderPlug
Chain OptionChain

Description

SMB Plug Non-Shorting Dust Cap With 2.5 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6121 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a SMB connector series and a plug gender. Our SMB plug non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting SMB connector / protective dust cap PE6121 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our SMB connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.