High Power Isolator With 20 dB Isolation From 330 MHz to 403 MHz, 150 Watts And SMA Female
Product ID:
PE8323
Pricing
Quantity | Price |
1-4 | $571.43 |
5-9 | $548.57 |
10-24 | $525.72 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Minimum Frequency | 330 MHz |
Maximum Frequency | 403 MHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 0.5 dB |
Maximum Input Power | 150 Watts |
Minimum Isolation | 20 dB |
Description
High Power Isolator With 20 dB Isolation From 330 MHz to 403 MHz, 150 Watts And SMA Female
Pasternack RF isolator PE8323 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are female. Our SMA isolator has a minimum frequency of 330 MHz and a maximum frequency of 403 MHz.
This SMA coaxial isolator has a minimum isolation of 20 dB and a maximum input power of 150 Watts. PE8323 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.