To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

50 Ohm N Female to 75 Ohm F Female Matching Pad Operating From 0.009 MHz to 3 GHz RoHS Compliant

Product ID: PE70MP1001

Pricing

QuantityPrice
1-24$84.29
25-49$80.08
50-99$75.86
100-249$72.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesN
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesF
Connector Out GenderFemale
Connector Out Impedence75 Ohm
Minimum Frequency0.009 MHz
Maximum Frequency3 GHz

Description

50 Ohm N Female To 75 Ohm F Female Matching Pad Operating From 0.009 MHz to 3 GHz RoHS Compliant

RF impedance matching pad (also referred to as coaxial matching pad) PE70MP1001 from Pasternack has N connector in and is 50 Ohm, F connector out and is 75 Ohm. This coaxial N to F impedance matching pad has a female N in and a female F out. Our 50 Ohm N to 75 Ohm F impedance matching pad is manufactured with a minimum frequency of 0.009 MHz and a maximum frequency of 3 GHz.

This radio frequency 50 Ohm N female to 75 Ohm F female RF impedance matching pad design has a maximum attenuation of 0 and an attenuation accuracy of 0 dB. Body material of the 50 Ohm to 75 Ohm N To F matching pad is copper.

50 Ohm N female to 75 Ohm F female RF impedance pad PE70MP1001 from Pasternack is rated for a maximum VSWR of and a maximum input power of 0 Watt. This matching pad is just part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This impedance matching pad with N to F connectors is in-stock and Pasternack is where to buy your RF components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.