Low Loss 1/2 Flexible Annular Corrugated Coax Cable with Black PE Jacket
Product ID:
PE-1/2FAC
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | 1/2 Flexible Annular |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 88 % |
Jacket Diameter | 0.629 in |
Jacket Material | PE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 2.2 dB |
RF Shielding | 120 dB |
Frequency, Max | 8.8 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 2.75 in |
Minimum Bend Radius, Repeated | 4.72 in |
Coax Type | Coax |
Description
Low Loss 1/2 Flexible Annular Corrugated Coax Cable with Black PE Jacket
PE-1/2FAC part number from Pasternack is a 1/2 Flexible Annular coax cable that is corrugated. Pasternack 1/2" Flexible corrugated coax cable is 50 Ohm and has a PE (F) dielectric. Our 1/2" Flexible coax is constructed with a 0.629 jacket made of PE. 1/2" Flexible coax has a shield count of 1, a RF shielding of 120 dB and the maximum frequency for this Pasternack cable is 8.8 GHz. 1/2" Flexible coax cable has an attenuation at 1 GHz of 2.2 dB.
Pasternack 1/2 Flexible Annular coax cables are part of over 40,000 RF, microwave and millimeter wave components. 1/2" Flexible cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using 1/2" Flexible or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.