To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP Jacket

Product ID: PE-SR405FLJ-BULK

Pricing

Quantity (Feet)Price
1-24$14.59
25-49$13.86
50-99$13.13
100-249$12.55
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 1,762
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name086 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.105 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.19.5 dB
Power, Max at 1 Ghz.121.5 Watts
RF Shielding100 dB
Frequency, Max61 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.5 in
Minimum Bend Radius, Repeated0.787 in
Coax TypeCoax

Description