To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

DC Block on Inner and Outer Conductor 2.92mm Male to 2.92mm Female Operating From 10 MHz to 26.5 GHz

Product ID: PE8224

Pricing

QuantityPrice
1-9$720.00
10-24$691.20
25-99$662.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Block TypeInner/Outer
Impedance50 Ohm
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency26.5 GHz
Maximum VSWR1.35:1

Description

DC Block on Inner and Outer Conductor 50 Ohm 2.92mm Male to 2.92mm Female Operating From 10 MHz to 26.5 GHz

PE8224 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a 2.92mm input and 2.92mm output. This 2.92mm DC block is an inner/outer direct current block type.

Pasternack inner/outer 2.92mm DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 26.5 GHz. PE8224 2.92mm inner/outer DC block has a maximum insertion loss of 0.75 dB and a maximum VSWR of 1.35:1.

This inner/outer 2.92mm RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with 2.92mm connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.