BNC Female Shorting Dust Cap
Product ID:
PE6030
Pricing
Quantity | Price |
1-24 | $17.79 |
25-49 | $16.90 |
50-99 | $16.01 |
100-249 | $15.30 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,297
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | BNC |
Connector Gender | Female |
Chain Option | No Chain |
Description
BNC Female Shorting Dust Cap
RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6030 from Pasternack is a shorting design. This shorting RF connector cap has a BNC connector series and a female gender. Our BNC female shorting connector cap is manufactured with a brass body material and nickel body plating.
Coaxial shorting BNC connector / protective dust cap PE6030 from Pasternack has no chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our BNC connector dust cap in shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.