To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

5 Section Tunable Band Pass Filter With N Female Connectors Operating From 500 MHz to 1,000 MHz With a 5% Bandwidth

Product ID: PE8730

Pricing

QuantityPrice
1-4$3,410.00
5-9$3,341.80
10-24$3,273.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeBand Pass
DesignTunable
Min Frequency500 MHz
Max Frequency1,000 MHz
Maximum Insertion Loss1 dB
Impedance50 Ohm
Input Max VSWR1.5:1
Maximum Power50 Watts
Connector-In SeriesN
Connector-In GenderFemale
Connector-Out SeriesN
Connector-Out GenderFemale

Description

5 Section Tunable Band Pass Filter With N Female Connectors Operating From 500 MHz to 1,000 MHz With a 5% Bandwidth

Tunable bandpass filter PE8730 from Pasternack is part of our extensive in-stock RF components for sale. Our tunable band pass filter is manufactured with N connectors that are female and in a 5 section design. This 5 section N tunable bandpass filter for Band Pass has an VSWR of 1.5 and a maximum power of 50 Watts.

Frequency range of this adjustable band pass filter is 500 MHz to 1,000 MHz and the percentage of bandwidth is 5%. PE8730 adjustable bandpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 5 section variable bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.