0 to 42 dB Toggle Step Attenuator, 75 Ohm BNC Female to 75 Ohm BNC Female Rated to 1 Watt Up to 1,000 MHz
Product ID:
PE70A1001
Pricing
Quantity | Price |
1-4 | $284.29 |
5-9 | $272.92 |
10-24 | $261.55 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Step |
Maximum Frequency | 1,000 MHz |
Impedance | 75 Ohm |
Power Maximum | 1 Watt |
VSWR Maximum | 1.3:1 |
Connector Series 1 | BNC |
Connector Gender 1 | Female |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Description
0 to 42 dB Toggle Step Attenuator, 75 Ohm BNC Female to 75 Ohm BNC Female Rated to 1 Watt Up to 1,000 MHz
PE70A1001 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 75 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE70A1001 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 42 dB with 0dB step sizes. Our RF step attenuator has frequency range of DC to 1 GHz and a maximum VSWR of 1.3. This adjustable BNC attenuator is rated to 1 at the stated attenuation.
Our stepped attenuator PE70A1001 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.