400 MHz to 10 GHz SMA Bias Tee Rated to 200 mA and 50 Volts DC
Product ID:
PE1605
Pricing
Quantity | Price |
1-9 | $685.00 |
10-24 | $657.60 |
25-99 | $630.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 22
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | SMA |
DC Port Connector Series | Solder Pin |
Minimum Frequency | 400 MHz |
Maximum Frequency | 10 GHz |
RF Port Maximum VSWR | 1.5:1 |
Maximum Voltage | 50 Volts |
Maximum DC Current | 200 mA |
Description
400 MHz to 10 GHz SMA Bias Tee Rated to 200 mA and 50 Volts DC
PE1605 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 400 MHz and a maximum frequency of 10 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This SMA bias tee / T is rated for a max. DC voltage of 50 Volts and a max. current of 200 mA. The PE1605 bias T with SMA connector series for RF port is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation typical of 25 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.