40 Watt RF Load Up to 2.7 GHz with 4.1/9.5 Mini DIN Male Black Anodized Aluminum
Product ID:
PE6TR1026
Pricing
Quantity | Price |
1-4 | $207.15 |
5-9 | $198.86 |
10-24 | $190.58 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 4.1/9.5 Mini DIN |
Connector Gender | Male |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.15:1 |
Maximum Power | 40 Watt |
Description
40 Watt RF Load Up to 2.7 GHz with 4.1/9.5 Mini DIN Male Black Anodized Aluminum
PE6TR1026 40 Watts RF load (also known as termination or dummy load) has a 4.1/9.5 Mini DIN connector that is male. This Pasternack 40 watts 4.1/9.5 Mini DIN male load / termination is rated for a maximum frequency of 2.7 GHz. Our 4.1/9.5 Mini DIN male termination load is a rf load termination with a 50 Ohm impedance.
This low pim 4.1/9.5 Mini DIN load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 4.1/9.5 Mini DIN coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6TR1026 40 watts 4.1/9.5 Mini DIN male low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 4.1/9.5 Mini DIN male 40 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table