10 dBm P1dB, 50 MHz to 40 GHz, USB Controlled Broadband Amplifier, 12 dB Gain, 5.5 dB NF, 2.92mm
Product ID:
PE15A3901
Pricing
Quantity | Price |
1-4 | $1,923.22 |
5-9 | $1,846.29 |
10-24 | $1,769.36 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Power Output | 10 dBm P1dB |
Frequency, Min | 50 MHz |
Frequency, Max | 40 GHz |
Gain, Typical | 12 dB |
Gain Flatness | 2.5 dB |
Connector Series | 2.92mm |
Description
10 dBm P1dB, 50 MHz to 40 GHz, USB Controlled Broadband Amplifier, 12 dB Gain, 5.5 dB NF, 2.92mm
PE15A3901 USB controlled broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized USB controlled broadband amplifier uses 2.92mm connectors at 50 Ohm. This 2.92mm broadband USB controlled amplifier has wide-band capability with a minimum frequency of 50 MHz and maximum frequency of 40 GHz. The typical gain of this broad-band USB controlled radio frequency amplifier is 12 dB.
Pasternack broadband USB controlled amplifier PE15A3901 is rated at 10 dBm P1dB. Our broad band USB controlled radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband USB controlled amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.