To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

3.3 GHz to 3.8 GHz Blade Style Antenna, Dipole, SMA Male Connector, 4.5 dBi Gain

Product ID: PEANRBD1052

Pricing

QuantityPrice
1-24$13.04
25-49$12.52
50-99$12.13
100-249$11.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 144
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeRubber Duck
PolarizationVertical
Minimum Frequency3.3 GHz
Maximum Frequency3.8 GHz
Connector 1 PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description