4.3-10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, IP67 Rated
Product ID:
PE45298
Pricing
Quantity | Price |
1-24 | $12.39 |
25-49 | $11.77 |
50-99 | $11.15 |
100-249 | $10.66 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 142
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 4.3-10 |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | PE-1/4SFHC |
Description
4.3-10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, IP67 Rated
PE45298 4.3-10 male coaxial connector has an interface type of PE-1/4SFHC and a 50 Ohm impedance. Pasternack 4.3-10 male connector uses shield/contact solder/solder as an attachment method. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 4.3-10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our PE45298 4.3-10 connector uses brass contact. This 4.3-10 male coaxial RF connector is REACH compliant.
This Pasternack male 4.3-10 connector will ship the same day as purchased. Our 4.3-10 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.3-10 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.