To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

4.2 dB Low Noise Amplifier (LNA), 60 to 90 GHz Frequencies in E Band, WR-12 Waveguide connectors with UG-387/U Flanges, 30 dB Gain

Product ID: PEWGA3205

Pricing

QuantityPrice
1-4$12,450.00
5-9$11,952.00
10-24$11,454.00
25-99$10,956.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-12
Low Max Noise Figure 4.7 dB
Waveguide Frequency Band E
Minimum Frequency 60 GHz
Max Frequency 90 GHz
Small Signal Gain30 dB
Flange Type and SizeUG-387/U Flange
Saturated Output Power18 dBm
Typical Output Power22 dBm

Description