75 Ohm 4 Way BNC Power Divider From 2 MHz to 500 MHz Rated at 1 Watts
Product ID:
PE2049
Pricing
Quantity | Price |
1-9 | $145.72 |
10-24 | $139.89 |
25-99 | $134.06 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | BNC |
Connector Gender In | Female |
Minimum Frequency | 2 MHz |
Maximum Frequency | 500 MHz |
Number of Output Ports | 4 Port |
Impedance | 75 Ohm |
Maximum Input Power | 1 Watt |
Description
75 Ohm 4 Way BNC Power Divider From 2 MHz to 500 MHz Rated at 1 Watts
PE2049 4 way BNC power divider (also known as a BNC coaxial power splitter) is rated for a minimum frequency of 2 MHz and a maximum frequency of 500 MHz. This Pasternack 4 port BNC power divider / coaxial splitter has a 75 Ohm impedance and a maxium input power of 1 Watts. Our BNC coaxial RF splitter / divider has a female BNC input and 4 female BNC output ports.
This 4 way BNC RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this BNC reactive splitter / divider is 1.35:1 and the minimum isolation is 22 dB. Our 4 port BNC power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 4 way BNC female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.