4 Section Bandpass Filter With SMA Female Connectors Operating From 2.11 GHz to 2.17 GHz With a 60 MHz Passband
Product ID:
PE8711
Pricing
Quantity | Price |
1-4 | $1,110.00 |
5-9 | $1,065.60 |
10-24 | $1,021.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Bands | UMTS/AWS |
Connector-In Series | SMA |
Connector-In Gender | Female |
Connector-Out Series | SMA |
Connector-Out Gender | Female |
Bandpass Min Frequency | 2.11 GHz |
Bandpass Max Frequency | 2.17 GHz |
RF Filter Design | Combline |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1.5 dB |
Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 2.11 GHz To 2.17 GHz With a 60 MHz Passband
UMTS/AWS bandpass filter PE8711 from Pasternack is part of our extensive in-stock RF components for sale. Our UMTS/AWS band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for UMTS/AWS has an insertion loss of 1.500 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 2.11 GHz to 2.17 GHz and the passband is 60 MHz. PE8711 bandpass filter for UMTS/AWS band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section UMTS/AWS bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.