To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

4-40 Stainless Steel Screw 0.5 Inch Long Phillips in 100 Each Packages

Product ID: PE1005-3
Product discontinued.
Replaced with PE1005-3-100PK.

Description

PHILLIPS SCREW
THREAD SIZE: #4-40
LENGTH (INCHES): 1/2"
MATERIAL: STAINLESS STEEL
*100 PIECES PER PACKAGE*