To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

38 dB Gain, 27 dBm P1dB, 0.01 GHz to 30 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 3.7 dB Noise Figure, 2.92mm

Product ID: PE15A63025

Pricing

QuantityPrice
1-4$16,335.00
5-9$15,681.60
10-24$15,028.20
25-99$14,374.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output1 Watt (30 dBm) Psat
Frequency, Min10 MHz
Frequency, Max30 GHz
Gain, Min32 dB
Gain, Typical38 dB
Noise Figure, Max5.5 dB
3rd Intercept Point35 dB
RF Input VSWR Max2:1
RF Output VSWR Max2.2:1
Connector Series2.92mm

Description