30 dB With 10 Bit Programmable TTL Controlled Attenuator, 2.4mm Female To 2.4mm Female, 0.03 dB Steps From 18 GHz To 40 GHz
Product ID:
PE70A6001
Pricing
Quantity | Price |
1-4 | $10,125.00 |
5-9 | $9,720.00 |
10-24 | $9,315.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | TTL Controlled |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Power Maximum | 0.25 Watt |
VSWR Maximum | 2.5:1 |
Connector Series 1 | 2.4mm |
Connector Gender 1 | Female |
Connector Series 2 | 2.4mm |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Maximum Attenuation | 30 dB |
Description
30 dB With 10 Bit Programmable TTL Controlled Attenuator, 2.4mm Female To 2.4mm Female, 0.03 dB Steps From 18 GHz To 40 GHz
PE70A6001 is a programmable attenuator from Pasternack. Our 2.4mm attenuator is a programmable step attenuator design. This 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack programmable attenuator has a female gender for connector 1 and a 2.4mm female for connector 2. PE70A6001 programmable step attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 30 dB with 10dB step sizes. Our programmable RF attenuator has frequency range of 18 GHz to 40 GHz and a maximum VSWR of 2.5. This adjustable SMA attenuator is rated to 0.25 Watt at the stated attenuation.
Our attenuator PE70A6001 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This RF programmable attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.