To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

3.5mm / SMA Vector Network Analyzer (VNA) Calibration Kits

3.5mm / SMA spectrum and vector network analyzer (VNA) calibration kits from Pasternack are the RF components needed to enable stable and accurate error-corrected measurements of devices under test (DUT). RF calibration of a DUT using the Pasternack 3.5mm/SMA test port network analyzer cal kit allows for precision measurements needed to meet IEEE 287 standards. Our spectrum / VNA calibration kits offer test equipment coverage for the popular network analyzer models with 3.5mm / SMA series test port(s) including Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other VNA network analyzers. The Pasternack spectrum vector analyzer calibration kit products yield complete calibrations, as it accounts for the major sources of systematic error correction by one port calibration at both ports.

Radio frequency vector network analyzer cal kits and short open load thru (SOLT) calibration 3.5mm and/or SMA components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics test equipment manufacturers are available. Pasternack RF test equipment calibration kits and short-open-load-thru circuit components are phase stable with many cycles of repeatability over a wide range of temperatures. RF calibration kit components for 3.5mm test ports include short open load thru circuits for SOLT calibration as well as a precision calibrated RF torque wrench in 3.5mm / SMA. An open short load (OSL) calibration can also be performed, but this does include a thru circuit component as well if needed.

Pasternack network analyzer calibration kits contain both male / plug and female / jack connector genders to perform full two port error corrections. Pasternack’s 3.5mm / SMA analyzer cal kits are designed for test equipment that utilizes the SOLT calibration method, so 3.5mm / SMA open short load thru components are included. This spectrum vector network analyzer cal kit is packaged in a durable and protective wood box which includes a preset RF torque wrench for 3.5mm / SMA connectors.

Our Irvine, CA facility certified to ISO 9001:2015 ship Pasternack RF, microwave and millimeter wave 3.5 mm / SMA spectrum / vector network analyzer calibration kits from stock the same day as purchased. We provide one of the broadest and deepest line of in-stock electronic RF test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® 3.5mm / SMA spectrum and VNA network analyzer calibration kits. Our expert technical support staff along with the knowledgeable and friendly customer service team members are available to help you with your RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix