3.5mm NMD Connector to Interchangeable Test Cable 23 Inch Length Using VNA Cable Coax

Product ID: PE310-KIT

Pricing

Price: $5,790.00 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Description

VNA Test Cable Kit


Vector network analyzer (VNA) test cable kit from Pasternack Enterprises. Our VNA cable kit is for Agilent, Anritsu and other vector network analyzer test equipment. This cable kit for VNA testing uses 3.5mm NMD connector ports.


VNA test cable kit includes highly flexible test cable construction that has excellent electrical characteristics with outstanding phase and amplitude stability. This Pasternack VNA cable kit incorporates a unique interchangeable head design with a 3.5mm NMD connector port. These vector network analyzer test cable connector optional components are precision models of 7mm, type N, 3.5mm and 2.92mm connectors.

Features:
- Broad VNA Coverage, Including Agilent & Anritsu
- DC to 26.5 GHz Vector Network Analyzer Cable Range 
- End A: 3.5mm NMD Connector
- End B: Interchangeable Connector Head
- A Pair of VNA

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov