To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

3.5mm Male to 3.5mm Female Test Cable Using VNA Test Cable Coax, LF Solder, RoHS

Product ID: PE317

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-VNA
RF Cable TypeVNA Cable
RF Cable Impedance50

Description

3.5mm Male to 3.5mm Female VNA Test Cable, ROHS

PE317 is a 3.5mm male to 3.5mm female cable using VNA Cable coax. This Pasternack 3.5mm male to 3.5mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to female 3.5mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE317 3.5mm male to 3.5mm female cable assembly is constructed with VNA Cable coax and the maximum VSWR is 1.29:1.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov