Pasternack Enterprises 3.5mm cable assemblies product group for RF contains designs which include flexible, formable or semirigid coaxial families. 3.5mm cables for RF are fabricated from different cable types and 3.5mm connectors. Our 3.5mm cable assemblies are available in combination with the connector series.
3.5mm cable assemblies are built in many cable and connector combinations. You can select the 3.5mm cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing can be ordered.
Our manufacturing facility certified to ISO 9001 ships 3.5mm cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).