To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

136 to 174 MHz, Omni Marine Antenna, 3.5 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization

Product ID: PEMAROM1008

Pricing

QuantityPrice
1-24$84.15
25-49$79.94
50-99$75.74
100-249$72.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Marine
Polarization Vertical
Minimum Frequency 136 MHz
Maximum Frequency 174 MHz
Connector Series UHF
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

136 to 174 MHz, Omni Marine Antenna, 3.5 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization

The Pasternack PEMAROM1008 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 136 to 174 MHz frequency range has a UHF female connector. This antenna with a white radome made of stainless steel has an overall length of 53.15 inch, a width of 1.5 inch, and a weight of 0.88 lbs.

Pasternack’s PEMAROM1008 is a single band antenna operating from 136 to 174 MHz with 3.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

Pasternack has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.