To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

3 Way SMA Power Divider From 1 GHz to 2 GHz Rated at 30 Watts

Product ID: PE20DV1102

Pricing

QuantityPrice
1-9$260.34
10-24$255.13
25-99$249.93
100-249$244.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In SMA
Connector Gender In Female
Minimum Frequency 1 GHz
Maximum Frequency 2 GHz
Number of Output Ports 3 Port
Impedance 50 Ohm
Maximum Input Power 30 Watt

Description

3 Way SMA Power Divider From 1 GHz to 2 GHz Rated at 30 Watts

Pasternack carries a wide selection of power dividers to fit your needs. These components are essential in many systems, allowing the combination of multiple signals or splitting of a single signal into multiple signals with equal magnitude and phase. Pasternack’s resistive and Wilkinson power dividers come with excellent performance featuring minimal loss, high isolation and low VSWR. They are available in both narrow and broad bandwidths with a variety of connector types such as 2.92mm, 2.4mm, 1.85mm BNC, N and SMA.

The PE20DV1102 is a 3-way power divider that operates from 1 to 2 GHz and can handle up to 30 Watts (CW) with 0.6 dB max insertion loss and 20 dB min isolation. The package interface uses SMA female connectors.