3 Way N Power Divider From 800 MHz to 2.5 GHz Rated at 50 Watts
Product ID:
PE20S0019
Pricing
Quantity | Price |
1-9 | $210.00 |
10-24 | $201.60 |
25-99 | $193.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.5 GHz |
Number of Output Ports | 3 Port |
Impedance | 50 Ohm |
Maximum Input Power | 50 Watt |
Description
3 Way N Power Divider From 800 MHz to 2.5 GHz Rated at 50 Watts
PE20S0019 3 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 800 MHz and a maximum frequency of 2.5 GHz. This Pasternack 3 port type N power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 50 Watts. Our type N coaxial RF splitter / divider has a female N type input and 3 female N type output ports.
This 3 way type N RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this type N wilkinson splitter / divider is 1.3:1 and the minimum isolation is 20 dB. Our 3 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 3 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.