To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz

Product ID: PE7510-2

Pricing

QuantityPrice
1-9$449.00
10-24$440.02
25-99$431.04
100-249$422.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq50 GHz
Nominal Attenuation2 dB
VSWR, Max1.45:1
Input Power, Max (CW)2 Watts
Body MaterialStainless Steel
Connector-In Series2.4mm
Connector-In GenderMale
Connector-Out Series2.4mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description