250 MHz to 2.5 GHz SMA Bias Tee Rated to 7000 mA and 100 Volts DC
Product ID:
PE1617
Pricing
Quantity | Price |
1-4 | $940.00 |
5-9 | $902.40 |
10-24 | $864.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | SMA |
DC Port Connector Series | Solder Pin |
Minimum Frequency | 250 MHz |
Maximum Frequency | 2.5 GHz |
Maximum Voltage | 100 Volts |
Maximum DC Current | 7,000 mA |
Description
250 MHz to 2.5 GHz SMA Bias Tee Rated to 7000 mA and 100 Volts DC
PE1617 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 250 MHz and a maximum frequency of 2.5 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This SMA bias tee / T is rated for a max. DC voltage of 100 Volts and a max. current of 7,000 mA. The PE1617 bias T with SMA connector series for RF port is designed with a maximum VSWR of and a RF to bias isolation minimum of 20 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.