250 MHz to 2.5 GHz N Bias Tee Rated to 7000 mA and 100 Volts DC
Product ID:
PE1618
Pricing
Quantity | Price |
1-4 | $1,180.00 |
5-9 | $1,132.80 |
10-24 | $1,085.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 20
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | N |
DC Port Connector Series | Solder Pin |
Minimum Frequency | 250 MHz |
Maximum Frequency | 2.5 GHz |
RF Port Maximum VSWR | 1.4:1 |
Maximum Voltage | 100 Volts |
Maximum DC Current | 7,000 mA |
Description
250 MHz to 2.5 GHz N Bias Tee Rated to 7000 mA and 100 Volts DC
PE1618 bias tee (also called bias T) has an type N connector RF port that is female gender. This Pasternack female type N bias tee design is rated for a minimum frequency of 250 MHz and a maximum frequency of 2.5 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This N type bias tee / T is rated for a max. DC voltage of 100 Volts and a max. current of 7,000 mA. The PE1618 bias T with type N connector series for RF port is designed with a maximum VSWR of 1.4:1 and a RF to bias isolation typical of 20 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial type N bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.