SP6T 0.05 dB Low Insertion Loss Repeatability Relay Latching Switch, Terminated, DC to 40 GHz, 5W, 24V, Indicators, TTL, 2.92mm
Product ID:
PE71S6340
Pricing
Quantity | Price |
1-4 | $2,312.56 |
5-9 | $2,220.06 |
10-24 | $2,127.56 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | SP6T |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 5 Watts |
Maximum Insertion Loss | 0.9 dB |
Description
SP6T 0.05 dB Low Insertion Loss Repeatability Relay Latching Switch, Terminated, DC to 40 GHz, 5W, 24V, Indicators, TTL, 2.92mm
PE71S6340 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses 2.92mm connectors at 50 Ohm. This 2.92mm RF relay SP6T switch has a maximum frequency of 40 GHz and maximum power of 5 Watts. The Pasternack radio frequency SP6T 2.92mm electro-mechanical relay switch is rated at a control voltage of 24 Volts, indicator voltage 60 and switching speed of 15ms.
2.92mm SP6T electro mechanical RF relay switch features Indicators, Self Cut Off, TTL Logic, Reset with an isolation minimum of dB. SP6T electromechanical relay radio frequency switch PE71S6340 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.