To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2.92mm Male to 2.92mm Male Right Angle Adapter

Product ID: PE9645
Product discontinued.
Replaced with PE91516.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

2.92mm Male to 2.92mm Male Right Angle Adapter

2.92mm adapter PE9645 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.92mm to 2.92mm adapter is a in-series coaxial adapter design. This 50 Ohm 2.92mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.

2.92mm male to 2.92mm male adapter is one of the many RF components that ship same day as they are ordered. PE9645 male 2.92mm to male 2.92mm adapter has a right angle body. This Pasternack right angle 2.92mm coax adapter is a 90 degree right angle RF elbow adapter.

Our male 2.92mm to male 2.92mm adapter PE9645 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.92mm to 2.92mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.